IESNA:LM-63-2002
[TEST]P1367749
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-827-U-T4W-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 2700K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8685.4
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1073.5 1198.9 1321.6 1422.0 1519.6 1603.2 1667.4 1712.0 1723.1 1706.4 1686.9 1681.3 1689.7 1714.8 1765.0 1857.0 2021.5 2423.0 3016.9 
3471.4 3691.6 3911.9 4151.7 4394.3 4583.9 4469.5 3401.6 2102.3 1204.5 794.6 362.5 114.3 55.8 25.1 11.2 0.0 0.0 
1073.5 1198.9 1316.0 1419.2 1519.6 1592.1 1661.8 1709.2 1714.8 1703.6 1681.3 1675.7 1692.5 1712.0 1765.0 1868.1 1999.2 2397.9 2994.6 
3443.5 3674.9 3911.9 4157.3 4405.4 4595.0 4497.4 3541.1 2294.7 1302.1 822.5 376.4 131.0 64.1 27.9 13.9 2.8 0.0 
1073.5 1187.8 1299.3 1408.1 1494.5 1572.6 1636.7 1681.3 1692.5 1678.5 1664.6 1656.2 1672.9 1695.2 1739.9 1837.4 1968.5 2264.0 2768.7 
3273.4 3574.5 3833.8 4154.5 4427.7 4687.0 4823.6 4263.2 3078.2 1976.9 1084.6 546.5 220.3 131.0 75.3 30.7 2.8 0.0 
1073.5 1182.2 1288.2 1388.5 1472.2 1536.3 1597.7 1636.7 1650.6 1645.1 1636.7 1631.1 1647.8 1661.8 1689.7 1756.6 1857.0 2010.3 2336.5 
2816.1 3331.9 3719.5 4123.8 4547.6 4910.1 5211.2 5269.8 4910.1 4569.9 3822.7 2445.3 931.3 281.6 133.8 53.0 8.4 0.0 
1073.5 1173.8 1265.9 1357.9 1438.7 1502.9 1558.6 1594.9 1617.2 1625.5 1625.5 1631.1 1642.3 1659.0 1678.5 1720.3 1790.0 1904.4 2074.4 
2347.7 2807.8 3359.8 3906.3 4486.3 4960.3 5375.7 5752.1 5944.5 5807.9 5629.4 4282.7 2278.0 842.0 329.0 92.0 8.4 0.0 
1073.5 1157.1 1240.8 1327.2 1399.7 1463.8 1519.6 1561.4 1586.5 1603.2 1614.4 1631.1 1659.0 1686.9 1714.8 1739.9 1806.8 1907.2 2060.5 
2264.0 2528.9 2894.2 3371.0 3872.9 4380.3 4854.3 5392.4 5978.0 6454.8 5852.5 5030.0 3719.5 2107.9 619.0 100.4 11.2 0.0 
1073.5 1157.1 1240.8 1321.6 1399.7 1461.0 1519.6 1564.2 1589.3 1606.0 1620.0 1636.7 1670.2 1698.0 1725.9 1756.6 1815.1 1915.5 2071.7 
2272.4 2526.1 2877.5 3318.0 3805.9 4288.3 4795.8 5342.3 5922.2 6465.9 5916.6 4968.6 3674.9 2160.9 658.0 108.7 11.2 0.0 
1073.5 1146.0 1210.1 1285.4 1352.3 1413.6 1469.4 1519.6 1555.8 1586.5 1611.6 1647.8 1695.2 1734.3 1770.5 1809.6 1873.7 1971.3 2119.1 
2308.7 2559.6 2846.8 3209.3 3605.2 4059.7 4572.7 5119.2 5523.5 5629.4 6019.8 5013.2 2584.7 881.1 287.2 61.3 13.9 0.0 
1073.5 1123.7 1176.6 1238.0 1296.5 1355.1 1413.6 1469.4 1511.2 1558.6 1600.4 1645.1 1695.2 1725.9 1770.5 1829.1 1901.6 2024.3 2191.6 
2431.3 2726.9 3075.4 3479.7 3953.7 4424.9 4890.6 5208.4 5233.5 5439.8 5579.3 5297.6 3925.8 1243.6 323.4 119.9 16.7 0.0 
1073.5 1106.9 1151.5 1193.4 1243.6 1299.3 1349.5 1402.5 1458.2 1502.9 1555.8 1608.8 1656.2 1695.2 1742.6 1795.6 1859.8 1976.9 2158.1 
2403.5 2724.1 3092.2 3529.9 3942.6 4360.8 4687.0 4737.2 4779.0 4837.6 4569.9 3992.8 2186.0 493.5 153.4 86.4 19.5 0.0 
1073.5 1087.4 1109.7 1143.2 1179.4 1224.0 1268.6 1318.8 1366.2 1422.0 1477.8 1533.5 1594.9 1647.8 1700.8 1765.0 1840.2 1960.1 2141.4 
2400.7 2732.5 3181.4 3638.6 4012.3 4316.2 4433.3 4341.3 4235.3 3898.0 3214.8 2358.8 738.9 150.6 55.8 27.9 16.7 0.0 
1073.5 1076.3 1084.6 1106.9 1137.6 1171.1 1210.1 1249.1 1291.0 1338.4 1385.8 1438.7 1500.1 1555.8 1614.4 1684.1 1781.7 1907.2 2099.5 
2358.8 2701.8 3111.7 3507.6 3747.4 3803.2 3605.2 3206.5 2799.4 2317.0 1787.3 1212.9 384.8 97.6 41.8 22.3 13.9 0.0 
1073.5 1062.3 1062.3 1067.9 1081.8 1101.4 1115.3 1134.8 1148.8 1159.9 1176.6 1196.2 1215.7 1235.2 1265.9 1302.1 1352.3 1458.2 1633.9 
1879.3 2186.0 2509.4 2738.0 2782.7 2590.3 2141.4 1564.2 948.0 485.2 178.4 86.4 55.8 39.0 27.9 19.5 13.9 0.0 
1073.5 1042.8 1009.3 978.7 942.4 906.2 864.4 814.2 761.2 702.6 635.7 571.6 510.2 462.8 437.8 432.2 443.3 451.7 493.5 
610.6 736.1 825.3 856.0 730.5 515.8 359.7 253.7 164.5 114.3 78.1 58.6 44.6 36.2 25.1 16.7 11.2 0.0 
1073.5 1014.9 942.4 869.9 789.1 708.2 613.4 518.6 432.2 373.6 343.0 331.8 326.2 323.4 329.0 340.2 345.7 351.3 345.7 
334.6 315.1 295.6 276.0 253.7 223.1 181.2 142.2 117.1 94.8 75.3 53.0 41.8 30.7 22.3 16.7 8.4 0.0 
1073.5 995.4 883.9 766.8 652.4 540.9 432.2 373.6 356.9 348.5 337.4 329.0 320.6 315.1 309.5 303.9 295.6 281.6 267.7 248.2 
225.8 206.3 186.8 167.3 145.0 128.3 111.5 97.6 80.9 61.3 41.8 33.5 25.1 19.5 16.7 8.4 0.0 
1073.5 964.7 825.3 688.7 546.5 426.6 376.4 362.5 354.1 343.0 334.6 326.2 317.9 303.9 292.8 278.8 262.1 242.6 217.5 195.2 172.9 
153.4 136.6 125.5 111.5 100.4 89.2 72.5 58.6 44.6 36.2 30.7 25.1 19.5 13.9 11.2 0.0 
1073.5 942.4 783.5 619.0 465.6 390.4 373.6 362.5 354.1 343.0 331.8 323.4 312.3 295.6 278.8 259.3 234.2 211.9 186.8 161.7 139.4 
125.5 117.1 106.0 97.6 89.2 78.1 66.9 55.8 50.2 39.0 33.5 27.9 19.5 13.9 11.2 0.0 
1073.5 925.7 744.5 566.0 423.8 384.8 373.6 362.5 351.3 343.0 331.8 320.6 309.5 290.0 270.5 245.4 220.3 192.4 161.7 139.4 125.5 
114.3 108.7 100.4 92.0 83.6 72.5 64.1 55.8 47.4 39.0 33.5 22.3 19.5 16.7 11.2 0.0 
1073.5 906.2 719.4 532.6 407.1 384.8 373.6 362.5 351.3 340.2 329.0 317.9 303.9 287.2 267.7 242.6 211.9 178.4 150.6 131.0 119.9 
108.7 103.2 94.8 86.4 75.3 64.1 55.8 50.2 41.8 36.2 27.9 22.3 16.7 13.9 11.2 0.0 
1073.5 911.8 716.6 521.4 404.3 387.6 379.2 368.0 356.9 345.7 334.6 323.4 309.5 292.8 273.2 248.2 211.9 178.4 150.6 131.0 117.1 
106.0 100.4 92.0 80.9 69.7 55.8 47.4 41.8 36.2 30.7 25.1 19.5 16.7 13.9 11.2 0.0 
1073.5 914.5 705.4 515.8 404.3 387.6 376.4 365.3 356.9 345.7 331.8 320.6 309.5 295.6 276.0 250.9 214.7 181.2 153.4 131.0 114.3 
106.0 100.4 92.0 80.9 66.9 53.0 47.4 41.8 36.2 27.9 22.3 19.5 16.7 13.9 11.2 0.0 
